IESNA:LM-63-2002
[TEST]P1336947
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R209827DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2700K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]170
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 7.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
5.9 8.8 13.4 22.1 41.8 115.1 265.6 520.4 779.8 869.1
948.8 1004 1065.1 1116.9 1150.6 1185.6 1205.6 1211.9 1200.2 1174.6
1140.8 1090.1 1038.7 979.5 922.1 838.9 740.9 625.4 527.5 276.5
118.8 30.1 13 4.8 1.5 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
5.9 8.8 13.7 21.9 42.7 120 277.8 510.5 771 866.2
931.2 996 1054.9 1101.1 1141.9 1169.7 1188.3 1190.2 1178 1155.8
1122.3 1079.5 1025.3 971.5 909.8 820 732.1 625.2 509.3 275
119.5 28.8 12.6 4.9 1.5 0.3 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0
5.9 8.6 13.6 21.6 42 112.3 262.2 502 751.7 834.5
914.3 980 1031.5 1073.3 1106.3 1134.7 1148.7 1151.5 1141.3 1120.3
1087.5 1048.1 1003.4 937.1 870.6 792.1 693.4 588.2 486.4 261.6
110.3 28.5 12.3 5.1 1.5 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
5.9 8.6 13.6 21.7 41.8 108.6 263.3 487.7 720.4 815.3
885.7 947.7 993.9 1032.7 1062.2 1083.9 1095.3 1097.2 1088.4 1067.3
1039.5 1002.3 953.3 897 828.2 747.4 648.4 555.7 445.6 230.9
105.6 29.6 12.3 4.9 1.7 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
5.9 8.5 13.4 21.3 39 106.4 250.3 461.3 686.8 763.4
834.2 896.5 942.2 976.3 1001.7 1018.4 1029.2 1031.8 1023.5 1005
976.1 939 885.1 828.5 761.7 669.7 584.1 492.8 397.3 203.9
95.2 29.6 11.6 4.9 1.7 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
5.9 8.6 13.6 21 38.9 98.1 226.6 426.4 635.1 714.1
780.6 833.5 879.9 912 935.4 950.7 959.2 959.8 952.1 934
904.6 862.5 808.8 750.5 677.4 597.8 515.9 431.4 345.2 173.2
82.4 28.7 11.1 4.8 1.9 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
5.9 8.3 13.3 20.7 37 94.5 205.7 381.6 581.8 652.5
712.1 761.3 797.5 829.1 850.9 863.2 870.3 869.2 859.2 836.5
805.5 763.9 709.6 651.9 580.1 509 428 352.1 275.8 137.7
69.6 25.8 10.3 4.8 1.9 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
5.9 8.5 13 20.5 34.4 85.4 187.9 336.1 513.4 579.4
635.1 680.8 717.6 741.4 759.6 768.4 771.2 767.1 753.9 732.1
698.2 657.6 601.7 547.2 481.7 417.7 350.6 284.6 222.7 114.7
58 24.2 9.4 4.6 1.9 0.5 0 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
5.9 8.5 12.6 19.6 32.1 76.7 166.7 296.7 447.3 504.9
554.3 595.6 625.1 645.6 658.9 663.5 662.6 654.4 639.9 615.2
586.2 544.9 494.5 435.7 385 322.5 266 219.6 170.4 89.8
49.7 22.4 8.6 4.2 1.9 0.6 0 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
5.9 8.3 12.6 19.1 30.8 70 145.4 255.6 385.3 431.5
472.7 501.9 526.4 542.9 550.4 550.8 546 534.3 517.4 494.9
461.3 424 382.2 335.6 292 244.8 204.4 164.6 132.6 73.1
40.3 20.5 7.7 3.7 1.7 0.6 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
5.9 7.6 10 13.1 17.3 21.9 31.3 43.6 52.1 53.5
53.7 53.2 52 50.7 48.7 46.3 43.3 39.9 36.9 33.3
29.8 26.7 23.8 20.8 17.7 14.3 11 8.5 6.6 4.2
2.5 1.4 0.6 0.3 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
5.9 6.8 7.6 8.2 8.5 8.6 8.5 7.7 6.6 6.3
5.9 5.4 4.9 4.6 4.3 3.9 3.5 3.1 2.6 2.2
1.9 1.5 1.4 1.2 0.9 0.8 0.6 0.5 0.5 0.2
0 0 0 0 0.2 0.2 0.3 0.3 0.3 0.5
0.5 0.5 0.5 0.3 0.3 0.3 0.3 0.3 0
5.9 6 5.6 5.1 4.5 3.9 3.2 2.6 2.2 1.9
1.7 1.5 1.4 1.2 1.1 0.9 0.8 0.6 0.5 0.5
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0 0 0
0.2 0.2 0.2 0.3 0.3 0.3 0.5 0.5 0.6 0.6
0.6 0.6 0.6 0.5 0.5 0.5 0.5 0.5 0
5.9 5.1 4.2 3.4 2.8 2 1.5 0.9 0.6 0.5
0.3 0.3 0.2 0.2 0.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.2 0.3 0.5 0.6 0.6 0.6
0.6 0.5 0.5 0.5 0.3 0.3 0.3 0.3 0
5.9 4.3 3.4 2.5 1.9 1.2 0.6 0.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.3 0.5 0.5 0.6 0.6 0.6
0.6 0.6 0.5 0.3 0.3 0.2 0.2 0.2 0
5.9 4.2 3.1 2.2 1.4 0.8 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.3 0.5 0.6 0.6 0.8 0.8 0.8 0.8
0.8 0.6 0.6 0.5 0.5 0.3 0.2 0 0
5.9 4 2.9 2 1.4 0.8 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.3 0.5 0.5 0.6 0.8 0.8 0.9 0.9 0.9
0.8 0.8 0.6 0.5 0.5 0.3 0.2 0.2 0
